• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IA0066

Inductive sensor

IA0066

IA-2010-ABOA/RT

Inductive sensor

IA0066

IA-2010-ABOA/RT

  • With combined AC/DC output stage
  • Two-wire technology
  • Smooth plastic housing to protect against deposits
  • With PVC cable
  • High protection rating for the requirements of harsh industrial environments
  • ccc
  • ce
  • ukca
  • cul
Product characteristics
Output function normally open
Sensing range [mm] 10
Housing cylindrical
Dimensions [mm] Ø 20 / L = 77
Electrical data
Operating voltage [V] 20...250 AC/DC
Protection class II
Reverse polarity protection no
Outputs
Output function normally open
Max. voltage drop switching output DC [V] 6
Max. voltage drop switching output AC [V] 6.5
Minimum load current [mA] 5
Max. leakage current [mA] 2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC)
Permanent current rating of switching output AC [mA] 250; (350 (...50 °C))
Permanent current rating of switching output DC [mA] 100
Short-time current rating of switching output [mA] 2200; (20 ms / 0,5 Hz)
Switching frequency AC [Hz] 25
Switching frequency DC [Hz] 70
Short-circuit proof no
Overload protection no
Detection zone
Sensing range [mm] 10
Real sensing range Sr [mm] 10 ± 10 %
Operating distance [mm] 0...8.1
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
MTTF [years] 603
UL approval
Ta 0...40 °C
Enclosure type Type 1
power supply Hazardous voltage
File number UL E174191
Mechanical data
Weight [g] 153
Housing cylindrical
Mounting non-flush mountable
Dimensions [mm] Ø 20 / L = 77
Materials PBT
Displays / operating elements
Display
switching status 1 x LED, red
Electrical connection
Required protection miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting
Accessories
Items supplied
Mounting clamps: 1
Remarks
Remarks
Recommendation: Check the safe functioning of the unit after a short circuit.
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 2 x 0.5 mm²