• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IB8504

Inductive sensor

IB8504

IB-3027SFPKG/6"/US100

Inductive sensor

IB8504

IB-3027SFPKG/6"/US100

  • Output function normally open / normally closed programmable
  • Very long sensing range
  • With robust M12 connector
  • Smooth plastic housing to protect against deposits
  • PBT housing resistant against pickling solutions
  • ce
  • ukca
Product characteristics
Electrical design PNP
Output function normally open / normally closed; (selectable)
Sensing range [mm] 27
Housing cylindrical
Dimensions [mm] Ø 34 / L = 82
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 15; (24 V)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open / normally closed; (selectable)
Max. voltage drop switching output DC [V] 3
Permanent current rating of switching output DC [mA] 250
Short-time current rating of switching output [mA] 400
Switching frequency DC [Hz] 20
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 27
Real sensing range Sr [mm] 27 ± 10 %
Operating distance [mm] 0...21.87
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -30...50
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
MTTF [years] 1194
Mechanical data
Weight [g] 189
Housing cylindrical
Mounting non-flush mountable
Dimensions [mm] Ø 34 / L = 82
Materials PBT
Displays / operating elements
Display
switching status 1 x LED, red
Accessories
Items supplied
Mounting clamps: 1
Remarks
Remarks
Reprogramming allows the output of the switch to be monitored in the monitor mode.
Note:
The switch holds no approval as a fail-safe switch.
Pack quantity 1 pcs.
Electrical connection - plug
Cable: 0.152 m, PVC; 3 x 0.5 mm²
Connector: 1 x M12; coding: A