• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. ID0049

Inductive sensor

ID0049

IDC2050BABOA/SL/LS100-FK

Inductive sensor

ID0049

IDC2050BABOA/SL/LS100-FK

  • Very long sensing range
  • Large active sensor face
  • With combined AC/DC output stage
  • Two-wire technology
  • Robust housing for use in harsh industrial environments
  • ccc
  • ce
  • ukca
Product characteristics
Output function normally open
Sensing range [mm] 50
Housing rectangular
Dimensions [mm] 92 x 80 x 40
Electrical data
Operating voltage [V] 20...250 AC/DC
Protection class I
Reverse polarity protection no
Outputs
Output function normally open
Max. voltage drop switching output DC [V] 6
Max. voltage drop switching output AC [V] 6.5
Minimum load current [mA] 5
Max. leakage current [mA] 0.8
Permanent current rating of switching output AC [mA] 250; (350 (...50 °C))
Permanent current rating of switching output DC [mA] 100
Short-time current rating of switching output [mA] 2200; (20 ms / 0,5 Hz)
Switching frequency AC [Hz] 25
Switching frequency DC [Hz] 25
Short-circuit proof no
Overload protection no
Detection zone
Sensing range [mm] 50
Operating distance [mm] 0...40.5; (mounted flush with mild steel (ST37))
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.85 / brass: 0.48 / aluminium: 0.46 / copper: 0.38
Hysteresis [% of Sr] 3...20
Switch point drift [% of Sr] -15...15
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
MTTF [years] 596
Mechanical data
Weight [g] 423.5
Housing rectangular
Mounting flush mountable
Type of mounting rail; (TH35 (EN 60715))
Dimensions [mm] 92 x 80 x 40
Materials PPE modified
Displays / operating elements
Display
switching status 1 x LED, yellow
Electrical connection
Required protection miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting
Accessories
Items supplied
sealing plug: 1
Remarks
Remarks
Recommendation: Check the safe functioning of the unit after a short circuit.
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12; coding: C