• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IE5324

Inductive sensor

IE5324

IEB3002BBPKG/0,8M/FH/US100DPS

Inductive sensor

IE5324

IEB3002BBPKG/0,8M/FH/US100DPS

  • Particularly short housing
  • For use where space is restricted
  • Space-saving cable with M12 connector
  • Robust metal housing for use in harsh industrial environments
  • Very high switching frequency
  • ce
  • ukca
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 2
Housing threaded type
Dimensions [mm] M8 x 1
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 15; (24 V)
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 200
Short-time current rating of switching output [mA] 200
Switching frequency DC [Hz] 1000
Short-circuit protection yes
Overload protection yes
Detection zone
Sensing range [mm] 2
Real sensing range Sr [mm] 2 ± 10 %
Operating distance [mm] 0...1.62
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 3 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 3 V
EN 55011 class B
MTTF [years] 2804
Mechanical data
Weight [g] 39.5
Housing threaded type
Mounting flush mountable
Dimensions [mm] M8 x 1
Thread designation M8 x 1
Materials brass white bronze coated; LCP
Tightening torque [Nm] A = 5 mm: 1 Nm; B: 2 Nm
Displays / operating elements
Display
switching status 1 x LED, red
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Cable: 0.8 m, PUR; flame-retardant (FRNC); 3 x 0.14 mm²
Connection Connector: 1 x M12; coding: A; Locking: rotatable
Diagrams and graphs
Installation