Inductive sensor
IE5460
IEB31,5-APKG/2M
Inductive sensor
IE5460
IEB31,5-APKG/2M
- Particularly short housing
- For use where space is restricted
- Space-saving connection technology
- Very high switching frequency
- Robust metal housing for use in harsh industrial environments
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally closed |
Sensing range [mm] | 1.5 |
Housing | threaded type |
Dimensions [mm] | M8 x 1 / L = 20 |
Electrical data
Operating voltage [V] | 10...30 DC; ("supply class 2" to cULus) |
---|---|
Current consumption [mA] | 10; (24 V) |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally closed |
Max. voltage drop switching output DC [V] | 1.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 4000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 1.5 |
---|---|
Real sensing range Sr [mm] | 1.5 ± 10 % |
Operating distance [mm] | 0...1.2 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.75 / brass: 0.45 / aluminium: 0.4 / copper: 0.3 |
---|---|
Hysteresis [% of Sr] | < 15 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
UL approval |
|
Mechanical data
Weight [g] | 50.8 |
---|---|
Housing | threaded type |
Mounting | flush mountable |
Dimensions [mm] | M8 x 1 / L = 20 |
Thread designation | M8 x 1 |
Materials | housing: brass nickel-plated; sensing face: LCP |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PVC; 3 x 0.14 mm² |
---|