• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IES207

Inductive sensor

IES207

IEB3006-BNKG/V4A/K1/2M/PUR

Inductive sensor

IES207

IEB3006-BNKG/V4A/K1/2M/PUR

  • Suitable for industrial, mobile, cooling and lubricating applications
  • High protection rating for the requirements of harsh industrial environments
  • Correction factor 1: Constant sensing range on all metals
  • Very high switching frequency
  • Vibration and shock resistant
  • ce
  • ukca
  • cul
  • ec19352004
Product characteristics
Electrical design NPN
Output function normally closed
Sensing range [mm] 6
Housing threaded type
Dimensions [mm] M8 x 1 / L = 37.5
Application
Special feature Increased sensing range; Correction factor K = 1; Magnetic-field immune
Application Industrial applications / factory automation
Magnetic-field immune yes
Max. magnetic field immunity [mT] 300
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 20
Protection class III
Reverse polarity protection yes
Outputs
Electrical design NPN
Output function normally closed
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 2000
Short-circuit protection yes
Overload protection yes
Detection zone
Sensing range [mm] 6
Real sensing range Sr [mm] 6 ± 10 %
Operating distance [mm] 0...4.86
Increased sensing range yes
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 1 / brass: 1 / aluminium: 1 / copper: 1
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Correction factor K = 1 yes
Operating conditions
Ambient temperature [°C] -40...85
Protection IP 65; IP 66; IP 67; IP 68; IP 69K
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
Vibration resistance
EN 60068-2-6 Fc 20 g (10...3000 Hz) / 50 sweep cycles, 1 octave per minute, in 3 axes
Shock resistance
EN 60068-2-27 Ea 100 g 11 ms half-sine; 3 shocks each in every direction of the 3 coordinate axes
Continuous shock resistance
EN 60068-2-27 40 g 6 ms; 4000 shocks each in every direction of the 3 coordinate axes
Fast temperature change
EN 60068-2-14 Na TA = -40 °C; TB = 85 °C; t1 = 30 min; t2 = < 10 s; 50 cycles
Salt spray test
EN 60068-2-52 Kb severity level 5 (4 test cycles)
MTTF [years] 701
Embedded software included yes
UL approval
Ta -25...70 °C
Enclosure type Type 1
power supply Limited Voltage/Current
UL Approval no. A013
File number UL E174191
Mechanical data
Weight [g] 45
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M8 x 1 / L = 37.5
Thread designation M8 x 1
Materials stainless steel (316L/1.4404); sensing face: LCP white; LED window: PEI; lock nuts: stainless steel (316L/1.4404)
Tightening torque [Nm] A = 6 mm: 2 Nm; B: 5 Nm
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PUR; 3 x 0.14 mm²
Diagrams and graphs
Installation