• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IF5317

Inductive sensor

IF5317

IF-3002-APKG

Inductive sensor

IF5317

IF-3002-APKG

  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
  • Very high switching frequency
  • Large operating voltage range
  • For a precise position detection on machines
  • ce
  • ukca
Product characteristics
Electrical design PNP
Output function normally closed
Sensing range [mm] 2
Housing threaded type
Dimensions [mm] M12 x 1 / L = 71
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 15; (24 V)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally closed
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 800
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 2
Real sensing range Sr [mm] 2 ± 10 %
Operating distance [mm] 0...1.6
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
MTTF [years] 898
Mechanical data
Weight [g] 87
Housing threaded type
Mounting flush mountable
Dimensions [mm] M12 x 1 / L = 71
Thread designation M12 x 1
Materials PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 3 x 0.34 mm²