• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. IFM215

Inductive sensor

IFM215

IFKC007-BSKG/M/60V/US-104-DRO

Inductive sensor

IFM215

IFKC007-BSKG/M/60V/US-104-DRO

  • High shock and vibration resistance for use in mobile machines
  • E1 type approval by the Kraftfahrt-Bundesamt (German Federal Motor Transport Authority)
  • High noise immunity
  • Large operating temperature and operating voltage range
  • High ingress protection for the requirements of harsh environmental conditions
  • ce
  • ukca
  • ccc
  • e1r
Product characteristics
Electrical design PNP/NPN
Output function normally closed
Sensing range [mm] 7
Housing threaded type
Dimensions [mm] M12 x 1 / L = 70
Application
Special feature Gold-plated contacts; Increased sensing range
Application Use in mobile and harsh applications
Electrical data
Operating voltage [V] 10...60 DC
Current consumption [mA] < 10; (only in 3-wire operation)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN
Output function normally closed
Max. voltage drop switching output DC [V] 2.5
Minimum load current [mA] 2; (only in 2-wire operation)
Max. leakage current [mA] 0.5; (only in 2-wire operation)
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 300
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 7
Real sensing range Sr [mm] 7 ± 10 %
Operating distance [mm] 0...5.67
Increased sensing range yes
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.5 / copper: 0.4
Hysteresis [% of Sr] 1...20
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -40...85
Protection IP 67; IP 69K
Tests / approvals
EMC
automotive area
noise emission and noise immunity: ECE R10 E1 type approval
noise immunity according to DIN ISO 11452-2 100 V/m
conducted interference in 24 V networks to ISO 7637-2: 2004 (pulse 1 to 4) and ISO16750-2: 2012 (load dump)
pulse 1 2a 2b 3a 3b 4 Load dump
severity level III III III III III III Test A
failure criterion C A C A A C C
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-5 Surge 0,5 kV mains line to line
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
Vibration resistance
EN 60068-2-6 Fc 20 g (10...3000 Hz) / -20...50 °C
50 sweep cycles, 1 octave per minute, in 3 axes
Shock resistance
EN 60068-2-27 Ea 100 g 11 ms half-sine; 3 shocks each in every direction of the 3 coordinate axes / -40...85 °C
Continuous shock resistance
EN 60068-2-27 40 g 6 ms; 4000 shocks each in every direction of the 3 coordinate axes / -20...50 °C
Fast temperature change
EN 60068-2-14 Na TA = -40 °C; TB = 85 °C; t1 = 30 min; t2 = < 10 s; 50 cycles
Salt spray test
EN 60068-2-52 Kb severity level 5 (4 test cycles)
MTTF [years] 666
Mechanical data
Weight [g] 29.75
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M12 x 1 / L = 70
Thread designation M12 x 1
Materials housing: stainless steel; sensing face: LCP natural; LED window: PEI; lock nuts: brass
Displays / operating elements
Display
switching status 4 x 90° LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12; coding: A; Contacts: gold-plated