• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IFT207

Inductive sensor

IFT207

IFB3004BBPKG/M/V4A/10M/WH

Inductive sensor

IFT207

IFB3004BBPKG/M/V4A/10M/WH

  • Wide operating temperature range
  • Temperature shock resistant even in case of frequent temperature fluctuations
  • Robust stainless steel housing for use in the food and beverage industry
  • Resistant to high-pressure cleaning with aggressive cleaning agents
  • High protection rating for the requirements of harsh industrial environments
  • ce
  • fda
  • ukca
  • cul
  • ec19352004
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 4
Housing threaded type
Dimensions [mm] M12 x 1 / L = 50
Application
Special feature Increased sensing range
Application regular cleaning processes
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 10; (24 V)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 800
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 4
Operating distance [mm] 0...3.25
Increased sensing range yes
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 1...20
Operating conditions
Ambient temperature [°C] 0...100
Protection IP 68; IP 69K; ("COP")
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-5 Surge 0,5 kV line to line, Ri: 2 Ohm
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
MTTF [years] 1669
UL approval
Ta 0...40 °C
Enclosure type Type 1
power supply Limited Voltage/Current
File number UL E174191
Mechanical data
Weight [g] 357
Housing threaded type
Mounting flush mountable
Dimensions [mm] M12 x 1 / L = 50
Thread designation M12 x 1
Materials stainless steel (316L/1.4404); sensing face: PEEK
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 10 m, PVC, Ø 4.9 mm; 3 x 0.34 mm²