• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IG6055

Inductive sensor

IG6055

IGA3008-BPKG/V4A/US-104

Inductive sensor

IG6055

IGA3008-BPKG/V4A/US-104

  • Permanently legible laser type label
  • Wide operating temperature range
  • High protection rating for the requirements of harsh industrial environments
  • Robust stainless steel housing for use in harsh industrial environments
  • Safe detection due to large sensing range and low sensor tolerances
  • ce
  • ukca
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 8
Housing threaded type
Dimensions [mm] M18 x 1 / L = 75
Application
Special feature Gold-plated contacts
Application Industrial applications / factory automation
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 10
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 300
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 8
Real sensing range Sr [mm] 8 ± 10 %
Operating distance [mm] 0...6.48
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 1...20
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
MTTF [years] 1083
Mechanical data
Weight [g] 65.2
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M18 x 1 / L = 75
Thread designation M18 x 1
Materials housing: stainless steel (316L/1.4404); LED window: PEI; sensing face: PBT white; lock nuts: stainless steel (316L/1.4404)
Tightening torque [Nm] 50
Displays / operating elements
Display
switching status 4 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated