Inductive sensor
IGC225
IGK3012-BPKG/M/US-104-DPS
Inductive sensor
IGC225
IGK3012-BPKG/M/US-104-DPS
- For use in machine tools and metalworking
- Resistant to oils and coolants
- High protection rating for the requirements of harsh industrial environments
- Clearly visible indication of the switching status
- Long sensing range for high uptime
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 12 |
Housing | threaded type |
Dimensions [mm] | M18 x 1 / L = 70 |
Application
Special feature | Gold-plated contacts; Increased sensing range |
---|---|
Application | Use in machine tools, coolants and lubricants |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | < 10 |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 300 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 12 |
---|---|
Real sensing range Sr [mm] | 12 ± 10 % |
Operating distance [mm] | 0...9.7 |
Increased sensing range | yes |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.5 / copper: 0.4 |
---|---|
Hysteresis [% of Sr] | 1...20 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 68; ("Coolant") |
Tests / approvals
EMC |
|
||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MTTF [years] | 1134 | ||||||||||||
UL approval |
|
Mechanical data
Weight [g] | 53.1 |
---|---|
Housing | threaded type |
Mounting | non-flush mountable |
Dimensions [mm] | M18 x 1 / L = 70 |
Thread designation | M18 x 1 |
Materials | brass white bronze coated; sensing face: LCP uncoloured |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|