• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IGS270

Inductive sensor

IGS270

IGK3012-APKG/2M/PUR

Inductive sensor

IGS270

IGK3012-APKG/2M/PUR

  • Suitable for industrial, mobile, cooling and lubricating applications
  • High protection rating for the requirements of harsh industrial environments
  • Flexible use thanks to large operating temperature range
  • Safe detection due to large sensing range and low sensor tolerances
  • Reduced storage due to wide range of applications
  • ce
  • ukca
  • cul
Product characteristics
Electrical design PNP
Output function normally closed
Sensing range [mm] 12
Housing threaded type
Dimensions [mm] M18 x 1 / L = 60
Application
Special feature Increased sensing range
Application Suitable for industrial, mobile, cooling and lubricating applications; Industrial applications / factory automation
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 10
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally closed
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 300
Short-circuit protection yes
Overload protection yes
Detection zone
Sensing range [mm] 12
Real sensing range Sr [mm] 12 ± 10 %
Operating distance [mm] 0...9.72
Increased sensing range yes
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -40...85
Protection IP 65; IP 66; IP 67; IP 68; IP 69K
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
Vibration resistance
EN 60068-2-6 Fc 20 g (10...3000 Hz) / 50 sweep cycles, 1 octave per minute, in 3 axes
Shock resistance
EN 60068-2-27 Ea 100 g 11 ms half-sine; 3 shocks each in every direction of the 3 coordinate axes
Continuous shock resistance
EN 60068-2-27 40 g 6 ms; 4000 shocks each in every direction of the 3 coordinate axes
Fast temperature change
EN 60068-2-14 Na TA = -40 °C; TB = 85 °C; t1 = 30 min; t2 = < 10 s; 50 cycles
Salt spray test
EN 60068-2-52 Kb severity level 5 (4 test cycles)
MTTF [years] 829
Embedded software included yes
UL approval
Ta -25...75 °C
Enclosure type Type 1
power supply Limited Voltage/Current
UL Approval no. A002
File number UL E174191
Mechanical data
Weight [g] 90.8
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M18 x 1 / L = 60
Thread designation M18 x 1
Materials brass white bronze coated; sensing face: PBT orange; LED window: PEI; lock nuts: brass white bronze coated
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PUR, Ø 4 mm; burning behaviour to ECE R118 rev. 2; 3 x 0.34 mm²