• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IGT211

Inductive sensor

IGT211

IGGC012-ASKG/M/V4A/US-104-DRS

Inductive sensor

IGT211

IGGC012-ASKG/M/V4A/US-104-DRS

  • Wide operating temperature range
  • Temperature shock resistant even in case of frequent temperature fluctuations
  • Robust stainless steel housing for use in the food and beverage industry
  • Resistant to high-pressure cleaning with aggressive cleaning agents
  • High protection rating for the requirements of harsh industrial environments
  • ce
  • fda
  • ukca
  • eac
  • cul
  • ec19352004
Product characteristics
Electrical design PNP/NPN
Output function normally open
Sensing range [mm] 12
Housing cylindrical
Dimensions [mm] Ø 18 / L = 70
Application
Special feature Gold-plated contacts; Increased sensing range; Optical setting aid
Application regular cleaning processes
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 10
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN
Output function normally open
Max. voltage drop switching output DC [V] 2.8
Minimum load current [mA] 2; (only in 2-wire operation)
Max. leakage current [mA] 0.5; (only in 2-wire operation)
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 300
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 12
Real sensing range Sr [mm] 12 ± 10 %
Operating distance [mm] 0...9.72
Increased sensing range yes
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.5 / copper: 0.4
Hysteresis [% of Sr] 1...20
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] 0...100
Protection IP 68; IP 69K
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
MTTF [years] 1068
UL approval
Ta 0...40 °C
Enclosure type Type 1
power supply Limited Voltage/Current
File number UL E174191
Mechanical data
Housing cylindrical
Mounting non-flush mountable
Dimensions [mm] Ø 18 / L = 70
Materials stainless steel (316L/1.4404); sensing face: PEEK
Displays / operating elements
Display
switching status 1 x LED, yellow
setting aid 1 x LED, red
Optical setting aid yes
Remarks
Remarks
suitable for PLC type 1 according to IEC 61131-2
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12; coding: A; Contacts: gold-plated