• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. II0366

Inductive sensor

II0366

IIB2015BARKA/BS-400B

Inductive sensor

II0366

IIB2015BARKA/BS-400B

  • Two-wire technology
  • Robust metal housing for use in harsh industrial environments
  • Large operating voltage range
  • Clearly visible indication of the switching status
  • For a precise position detection on machines
  • ccc
  • ce
  • ukca
  • cul
Product characteristics
Output function normally open
Sensing range [mm] 15
Housing threaded type
Dimensions [mm] M30 x 1.5 / L = 58
Application
Special feature Gold-plated contacts
Electrical data
Operating voltage [V] 20...140 AC/DC
Protection class II
Reverse polarity protection yes
Outputs
Output function normally open
Max. voltage drop switching output DC [V] 6
Max. voltage drop switching output AC [V] 6.5
Minimum load current [mA] 5
Max. leakage current [mA] 1
Permanent current rating of switching output AC [mA] 200
Permanent current rating of switching output DC [mA] 200
Short-time current rating of switching output [mA] 1200; (20ms / 0,5Hz; for UL application: î: 0,9 A (20 ms / 0,5 Hz))
Switching frequency AC [Hz] 25
Switching frequency DC [Hz] 25
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 15
Operating distance [mm] 0...12.1
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...20
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-5 Surge 1 kV line to line, Ri: 2 Ohm
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
MTTF [years] 398
UL approval
Ta -25...70 °C
Enclosure type Type 1
power supply Hazardous voltage
File number UL E174191
Mechanical data
Weight [g] 135.5
Housing threaded type
Mounting flush mountable
Dimensions [mm] M30 x 1.5 / L = 58
Thread designation M30 x 1.5
Materials housing: brass white bronze coated; sensing face: PBT
Displays / operating elements
Display
switching status 4 x 90° LED, red
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12; coding: B; Contacts: gold-plated