• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. II5978

Inductive sensor

II5978

IIK3018QBPKG/US-104

Inductive sensor

II5978

IIK3018QBPKG/US-104

  • Robust metal housing for use in mobile machines
  • Long sensing range for high uptime
  • Wide operating temperature range
  • High protection rating for the requirements of harsh industrial environments
  • Clearly visible indication of the switching status
  • ce
  • ukca
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 18
Housing threaded type
Dimensions [mm] M30 x 1.5 / L = 60
Application
Special feature Gold-plated contacts
Application Industrial applications / factory automation; Use in mobile and harsh applications
Electrical data
Operating voltage [V] 10...32 DC
Current consumption [mA] < 10
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 100
Short-circuit protection yes
Overload protection yes
Detection zone
Sensing range [mm] 18
Real sensing range Sr [mm] 18 ± 10 %
Operating distance [mm] 0...14.58
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -40...85
Protection IP 65; IP 66; IP 67; IP 68; IP 69K
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
signal-to-noise ratio walkie-talkie 150 MHz (5 W): 0 cm / 450 MHz (5 W): 0 cm / 900 MHz (2 W): 7,5 cm
EN 55011 class B
Vibration resistance
EN 60068-2-6 Fc 20 g (10...3000 Hz) / 50 sweep cycles, 1 octave per minute, in 3 axes
Shock resistance
EN 60068-2-27 Ea 100 g 11 ms half-sine; 3 shocks each in every direction of the 3 coordinate axes
Continuous shock resistance
EN 60068-2-29 Eb 40 g 6 ms; 4000 shocks each in every direction of the 3 coordinate axes
Fast temperature change
EN 60068-2-14 Na TA = -40 °C; TB = 85 °C; t1 = 30 min; t2 = < 10 s; 50 cycles
Salt spray test
EN 60068-2-52 Kb severity level 5 (4 test cycles)
MTTF [years] 1134
Embedded software included no
Mechanical data
Weight [g] 118
Housing threaded type
Mounting quasi flush
Dimensions [mm] M30 x 1.5 / L = 60
Thread designation M30 x 1.5
Materials housing: brass white bronze coated; sensing face: LCP white; LED window: PEI; lock nuts: brass white bronze coated
Tightening torque [Nm] 15
Displays / operating elements
Display
switching status 4 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated
Diagrams and graphs