• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IIC210

Inductive sensor

IIC210

IIK3015BBPKG/V4A/US104

Inductive sensor

IIC210

IIK3015BBPKG/V4A/US104

  • For use in machine tools and metalworking
  • Clearly visible indication of the switching status
  • Resistant to oils and coolants
  • Long sensing range for high uptime
  • High protection rating for the requirements of harsh industrial environments
  • ce
  • ukca
  • cul
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 15
Housing threaded type
Dimensions [mm] M30 x 1.5 / L = 70
Application
Special feature Gold-plated contacts
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] 10
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 100
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 15
Real sensing range Sr [mm] 15 ± 10 %
Operating distance [mm] 0...12.15
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 1...20
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 68
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-5 Surge 0,5 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
MTTF [years] 1134
UL approval
Ta 0...40 °C
Enclosure type Type 1
power supply Limited Voltage/Current
UL Approval no. A001
File number UL E174191
Mechanical data
Weight [g] 128
Housing threaded type
Mounting flush mountable
Dimensions [mm] M30 x 1.5 / L = 70
Thread designation M30 x 1.5
Materials housing: stainless steel (316L/1.4404); sensing face: LCP white; LED window: PEI; lock nuts: brass white bronze coated
Tightening torque [Nm] 80
Displays / operating elements
Display
switching status 4 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated