• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IL5012

Inductive sensor

IL5012

ILA3002-APKG/OBEN/AS-514TPO RT

Inductive sensor

IL5012

ILA3002-APKG/OBEN/AS-514TPO RT

  • Particularly compact rectangular design
  • For use where space is restricted
  • With robust M8 connector
  • Clearly visible indication of the switching status
  • Very high switching frequency
  • ce
  • ukca
  • cul
Product characteristics
Electrical design PNP
Output function normally closed
Sensing range [mm] 2
Housing rectangular
Dimensions [mm] 40 x 8 x 8
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 15; (24 V)
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally closed
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 2000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 2
Real sensing range Sr [mm] 2 ± 10 %
Operating distance [mm] 0...1.6
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
MTTF [years] 3523
UL approval
Ta -25...70 °C
Enclosure type Type 1
power supply Limited Voltage/Current
File number UL E174191
Mechanical data
Weight [g] 13.2
Housing rectangular
Mounting flush mountable
Dimensions [mm] 40 x 8 x 8
Materials brass white bronze coated; LCP
Tightening torque [Nm] 1; (insertion depth: > 5 mm)
Displays / operating elements
Display
switching status 1 x LED, red
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M8; coding: A