• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IM5038

Inductive sensor

IM5038

IME2020-FRKG

Inductive sensor

IM5038

IME2020-FRKG

  • Long sensing range for use in conveying
  • Output function normally open / normally closed programmable
  • Two-wire technology
  • Robust housing for use in harsh industrial environments
  • Five positions of the sensing face selectable
  • ccc
  • ce
  • ukca
Product characteristics
Electrical design PNP/NPN
Output function normally open / normally closed; (selectable)
Sensing range [mm] 20
Housing rectangular
Dimensions [mm] 40 x 40 x 120
Electrical data
Operating voltage [V] 10...55 DC
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN
Output function normally open / normally closed; (selectable)
Max. voltage drop switching output DC [V] 4.6
Minimum load current [mA] 4
Max. leakage current [mA] 1
Permanent current rating of switching output DC [mA] 400
Switching frequency DC [Hz] 300
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 20
Real sensing range Sr [mm] 20 ± 10 %
Operating distance [mm] 0...16.2
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
MTTF [years] 1633
Mechanical data
Weight [g] 183.5
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 40 x 40 x 120
Materials PPE
Displays / operating elements
Display
switching status 1 x LED, yellow
Remarks
Remarks
5 positions of the active zone possible
Pack quantity 1 pcs.
Electrical connection
Connection terminals: ...2.5 mm²; Cable sheath: Ø 7...13 mm; Cable gland: M20 X 1.5