Inductive sensor
IM508A
IME2020BFRKG/3D
Inductive sensor
IM508A
IME2020BFRKG/3D
- For applications in hazardous areas
- Two-wire technology
- Output function normally open / normally closed programmable
- Robust housing for use in harsh industrial environments
- Five positions of the sensing face selectable
Product characteristics
Output function | normally open / normally closed; (selectable) |
---|---|
Sensing range [mm] | 20 |
Housing | rectangular |
Dimensions [mm] | 40 x 40 x 105 |
Electrical data
Operating voltage [V] | 10...55 DC |
---|---|
Protection class | III |
Reverse polarity protection | yes |
Outputs
Output function | normally open / normally closed; (selectable) |
---|---|
Max. voltage drop switching output DC [V] | 4.6 |
Minimum load current [mA] | 5 |
Max. leakage current [mA] | 1 |
Permanent current rating of switching output DC [mA] | 150 |
Switching frequency DC [Hz] | 100 |
Short-circuit proof | yes |
Overload protection | yes |
Detection zone
Sensing range [mm] | 20 |
---|---|
Real sensing range Sr [mm] | 20 ± 10 % |
Operating distance [mm] | 0...16.2 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 |
---|---|
Hysteresis [% of Sr] | 1...20 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -20...60 |
---|---|
Protection | IP 65; IP 67 |
Tests / approvals
ATEX marking |
|
||
---|---|---|---|
EMC |
|
||
MTTF [years] | 1608 |
Mechanical data
Weight [g] | 244 |
---|---|
Housing | rectangular |
Mounting | flush mountable |
Dimensions [mm] | 40 x 40 x 105 |
Materials | PC; PA; stainless steel |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | terminals: 0.34...1.5 mm²; Cable sheath: Ø 5...9 mm |
---|