• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Valve sensors
  4. Sensors for valve actuators
  5. IN0126

Inductive dual sensor for valve actuators

IN0126

IND2004DABOA/6M

Inductive dual sensor for valve actuators

IN0126

IND2004DABOA/6M

  • For monitoring valve positions
  • For reliable position feedback on valve actuators
  • Non-contact and self-cleaning system
  • Quick and secure mounting with only three screws
  • High shock and vibration resistance
  • ccc
  • ce
  • ukca
Product characteristics
Output function 2 x normally open
Sensing range [mm] 4
Housing rectangular
Dimensions [mm] 40 x 26 x 40
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] 20...250 AC/DC
Protection class II
Reverse polarity protection yes
Outputs
Output function 2 x normally open
Max. voltage drop switching output DC [V] 6.5
Max. voltage drop switching output AC [V] 6.5
Minimum load current [mA] 5
Max. leakage current [mA] 2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC)
Permanent current rating of switching output AC [mA] 250; (350 (...50 °C))
Permanent current rating of switching output DC [mA] 100
Short-time current rating of switching output [mA] 2200; (20 ms / 0,5 Hz)
Switching frequency AC [Hz] 25
Switching frequency DC [Hz] 50
Short-circuit proof no
Overload protection no
Detection zone
Sensing range [mm] 4
Real sensing range Sr [mm] 4 ± 10 %
Operating distance [mm] 0...3.25
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
MTTF [years] 303
Mechanical data
Weight [g] 323.5
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 40 x 26 x 40
Materials PBT
Displays / operating elements
Display
switching status 2 x LED, yellow
Electrical connection
Required protection miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting
Remarks
Remarks
Recommendation: Check the safe functioning of the unit after a short circuit.
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 6 m, PVC; 4 x 0.34 mm²