• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Valve sensors
  4. Sensors for valve actuators
  5. IN5373

Inductive dual sensor for valve actuators

IN5373

IND3007DBPKG/US-100-DPV

Inductive dual sensor for valve actuators

IN5373

IND3007DBPKG/US-100-DPV

  • For monitoring valve positions
  • For reliable position feedback on valve actuators
  • Non-contact and self-cleaning system
  • Quick and secure mounting with only three screws
  • Long sensing range for high uptime
  • ce
  • ukca
Product characteristics
Electrical design PNP
Output function 2 x normally open
Sensing range [mm] 7
Housing rectangular
Dimensions [mm] 40 x 26 x 26
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] < 15
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function 2 x normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 800
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 7
Real sensing range Sr [mm] 7 ± 10 %
Operating distance [mm] 0...5.7
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
MTTF [years] 1064
Mechanical data
Weight [g] 40.5
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 40 x 26 x 26
Materials PC
Tightening torque [Nm] 0.6...1.5; (Lock nut)
Displays / operating elements
Display
switching status 2 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A