• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Valve sensors
  4. Sensors for valve actuators
  5. IN5424

Inductive dual sensor for valve actuators

IN5424

IND3004UBPKG/2M/US-100-DPV

Inductive dual sensor for valve actuators

IN5424

IND3004UBPKG/2M/US-100-DPV

  • For monitoring valve positions
  • For reliable position feedback on valve actuators
  • Non-contact and self-cleaning system
  • Quick and secure mounting with only three screws
  • Magnetic-field immune for welding applications
  • ce
  • ukca
Product characteristics
Electrical design PNP
Output function 2 x normally open
Sensing range [mm] 4
Housing rectangular
Dimensions [mm] 40 x 26 x 26
Application
Special feature Magnetic-field immune
Magnetic-field immune yes
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] < 15
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function 2 x normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 1400
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 4
Real sensing range Sr [mm] 4 ± 10 %
Operating distance [mm] 0...3.25
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
MTTF [years] 1070
Mechanical data
Weight [g] 145
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 40 x 26 x 26
Materials PC
Displays / operating elements
Display
switching status 2 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Cable: 2 m, PVC; 4 x 0.34 mm²
Connection Connector: 1 x M12; coding: A