• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. IN5450

Inductive sensor

IN5450

IN-3002-BPKG/0,15M/AMP

Inductive sensor

IN5450

IN-3002-BPKG/0,15M/AMP

  • ce
  • ukca
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 2
Housing rectangular
Dimensions [mm] 40 x 12 x 26
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 15
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 1400
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 2
Real sensing range Sr [mm] 2 ± 10 %
Operating distance [mm] 0...1.62
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Weight [g] 35
Housing rectangular
Mounting flush mountable
Dimensions [mm] 40 x 12 x 26
Materials PBT
Mounting hole
Tightening torque [Nm] < 0.5
Threaded bush
Tightening torque [Nm] < 1.2; (when brass insert in contact with counterpart)
Displays / operating elements
Display
switching status 1 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 0.15 m, PVC; 3 x 0.5 mm²
Connection Connector: 1 x AMP-Superseal (282105-1)