• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IO5016

Inductive sensor

IO5016

IOW2010-ARKG/UP/US-100 RT

Inductive sensor

IO5016

IOW2010-ARKG/UP/US-100 RT

  • For use where space is restricted
  • Snap-fit mounting for fast installation
  • Three positions of the sensing face selectable
  • Resistant to oils and coolants
  • M12 connector rotatable by 270°
  • ce
  • ukca
Product characteristics
Electrical design PNP/NPN
Output function normally open
Sensing range [mm] 10
Housing rectangular
Dimensions [mm] 26 x 26 x 43
Electrical data
Operating voltage [V] 10...36 DC
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN
Output function normally open
Max. voltage drop switching output DC [V] 4.6
Minimum load current [mA] 2
Max. leakage current [mA] 0.6
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 250
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 10
Real sensing range Sr [mm] 10 ± 10 %
Operating distance [mm] 0...8.1
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
MTTF [years] 2577
Mechanical data
Weight [g] 45.78
Housing rectangular
Mounting flush mountable
Dimensions [mm] 26 x 26 x 43
Materials PA
Displays / operating elements
Display
switching status 1 x LED, red
Accessories
Items supplied
head cap screw: 1 x M4 x 12
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A; Locking: rotatable