• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IQ2011

Inductive sensor

IQ2011

IQ23008BAPKG/K1/2M/PUR

Inductive sensor

IQ2011

IQ23008BAPKG/K1/2M/PUR

  • Correction factor 1: Constant sensing range on all metals
  • Very high switching frequency
  • Long sensing range for high uptime
  • Particularly space-saving design
  • Wide operating temperature range
  • ce
  • ukca
  • cul
Product characteristics
Electrical design PNP
Output function normally closed
Sensing range [mm] 8
Housing rectangular
Dimensions [mm] 20 x 8 x 32
Application
Special feature Drag chain suitability; Increased sensing range; Correction factor K = 1
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 20
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally closed
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 2000
Short-circuit protection yes
Overload protection yes
Detection zone
Sensing range [mm] 8
Real sensing range Sr [mm] 8 ± 10 %
Operating distance [mm] 0...6.48
Increased sensing range yes
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 1 / brass: 1 / aluminium: 1 / copper: 1
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Correction factor K = 1 yes
Operating conditions
Ambient temperature [°C] -40...85
Protection IP 65; IP 66; IP 67; IP 68
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
Vibration resistance
EN 60068-2-6 Fc 20 g (10...3000 Hz) / 50 sweep cycles, 1 octave per minute, in 3 axes
Shock resistance
EN 60068-2-27 Ea 100 g 11 ms half-sine; 3 shocks each in every direction of the 3 coordinate axes
Continuous shock resistance
EN 60068-2-27 40 g 6 ms; 4000 shocks each in every direction of the 3 coordinate axes
Fast temperature change
EN 60068-2-14 Na TA = -40°C; TB = 85°C; t1 = 30 min; t2 = < 10 s 50 cycles
MTTF [years] 1084
UL approval
Ta -40...60 °C
Enclosure type Type 1
power supply Limited Voltage/Current
UL Approval no. A021
File number UL E174191
Mechanical data
Weight [g] 78.6
Housing rectangular
Mounting flush mountable
Dimensions [mm] 20 x 8 x 32
Materials diecast zinc special coating; sensing face: LCP natural; LED window: TPU; potting: PUR
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 10 x cable diameter
bending cycles > 5 Mio.
Displays / operating elements
Display
Display operation 1 x LED, green
switching status 1 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PUR, Ø 4.9 mm; 3 x 0.34 mm²