• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IS0004

Inductive sensor

IS0004

IS-2002-BROA RT

Inductive sensor

IS0004

IS-2002-BROA RT

  • With combined AC/DC output stage
  • Two-wire technology
  • Particularly space-saving rectangular housing
  • For use where space is restricted
  • Wide operating temperature range
  • csa
  • ccc
  • ce
  • ukca
  • cul
Product characteristics
Output function normally closed
Sensing range [mm] 2
Housing rectangular
Dimensions [mm] 28 x 10 x 16
Electrical data
Frequency AC [Hz] 45...65
Operating voltage [V] 20...140 AC / 10...140 DC
Protection class II
Reverse polarity protection no
Outputs
Output function normally closed
Max. voltage drop switching output DC [V] 7
Max. voltage drop switching output AC [V] 7
Minimum load current [mA] 5
Max. leakage current [mA] 0.8
Permanent current rating of switching output AC [mA] 200
Permanent current rating of switching output DC [mA] 200
Short-time current rating of switching output [mA] 900; (20 ms / 0,5 Hz)
Switching frequency AC [Hz] 25
Switching frequency DC [Hz] 25
Short-circuit proof no
Overload protection no
Detection zone
Sensing range [mm] 2
Real sensing range Sr [mm] 2 ± 10 %
Operating distance [mm] 0...1.6
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
MTTF [years] 2006
UL approval
Ta 0...40 °C
Enclosure type Type 1
power supply Hazardous voltage
File number UL E174191
Mechanical data
Weight [g] 42
Housing rectangular
Mounting flush mountable
Dimensions [mm] 28 x 10 x 16
Materials PBT
Tightening torque [Nm] < 0.5; (with washer)
Displays / operating elements
Display
switching status 1 x LED, red
Electrical connection
Required protection miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting
Remarks
Remarks
Recommendation: Check the safe functioning of the unit after a short circuit.
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PUR; 2 x 0.14 mm²