Inductive sensor
IS5008
IS-3002-BNKG/6M
Inductive sensor
IS5008
IS-3002-BNKG/6M
- Particularly space-saving rectangular housing
- For use where space is restricted
- Very high switching frequency
- Wide operating temperature range
- Clearly visible indication of the switching status
Product characteristics
Electrical design | NPN |
---|---|
Output function | normally closed |
Sensing range [mm] | 2 |
Housing | rectangular |
Dimensions [mm] | 27.8 x 10.2 x 16 |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 15; (24 V) |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | NPN |
---|---|
Output function | normally closed |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 800 |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Sensing range [mm] | 2 |
---|---|
Real sensing range Sr [mm] | 2 ± 10 % |
Operating distance [mm] | 0...1.6 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -20...80 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MTTF [years] | 2791 |
Mechanical data
Weight [g] | 125 |
---|---|
Housing | rectangular |
Mounting | flush mountable |
Dimensions [mm] | 27.8 x 10.2 x 16 |
Materials | PBT |
Tightening torque [Nm] | < 0.5; (with washer) |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 6 m, PVC; 3 x 0.14 mm² |
---|