• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IS5044

Inductive sensor

IS5044

IS-2002-FRKG/AS

Inductive sensor

IS5044

IS-2002-FRKG/AS

  • Particularly space-saving rectangular housing
  • For use where space is restricted
  • Very high switching frequency
  • Output function normally open / normally closed programmable
  • With space-saving M8 connector
  • ce
  • ukca
  • cul
Product characteristics
Electrical design PNP/NPN
Output function normally open / normally closed; (selectable)
Sensing range [mm] 2
Housing rectangular
Dimensions [mm] 36.8 x 10.2 x 16
Application
Special feature Increased sensing range
Electrical data
Operating voltage [V] 5...36 DC
Current consumption [mA] < 15
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN
Output function normally open / normally closed; (selectable)
Max. voltage drop switching output DC [V] 4.6
Minimum load current [mA] 4
Max. leakage current [mA] 0.8
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 2000
Short-circuit protection yes
Overload protection yes
Detection zone
Sensing range [mm] 2
Real sensing range Sr [mm] 2 ± 10 %
Operating distance [mm] 0...1.62
Increased sensing range yes
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
Impact resistance
EN 60068-2-75 Ehc
Vibration resistance
EN 60068-2-6 Fc
Shock resistance
EN 60068-2-27 Ea
Continuous shock resistance
EN 60068-2-29 Eb
Fast temperature change
EN 60068-2-14 Na
Salt spray test
EN 60068-2-52 Kb
MTTF [years] 2571
UL approval
Ta -25...80 °C
Enclosure type Type 1
power supply Limited Voltage/Current
File number UL E174191
Mechanical data
Weight [g] 11.4
Housing rectangular
Mounting flush mountable
Dimensions [mm] 36.8 x 10.2 x 16
Materials PBT
Tightening torque [Nm] < 0.5; (with washer)
Displays / operating elements
Display
switching status 4 x 90° LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M8; coding: A