• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IT5009

Inductive sensor

IT5009

ITB2001-AROG

Inductive sensor

IT5009

ITB2001-AROG

  • Particularly short housing
  • For use where space is restricted
  • Two-wire technology
  • Robust metal housing for use in harsh industrial environments
  • Very high switching frequency
  • ce
  • ukca
Product characteristics
Electrical design PNP/NPN
Output function normally open
Sensing range [mm] 1
Housing cylindrical
Dimensions [mm] Ø 6.5 / L = 35
Electrical data
Operating voltage [V] 10...36 DC
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN
Output function normally open
Max. voltage drop switching output DC [V] 3.5
Minimum load current [mA] 4
Max. leakage current [mA] 0.8
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 900
Short-circuit protection no
Overload protection no
Detection zone
Sensing range [mm] 1
Real sensing range Sr [mm] 1 ± 10 %
Operating distance [mm] 0...0.81
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 3 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 3 V
EN 55011 class B
MTTF [years] 4603
Mechanical data
Weight [g] 45.7
Housing cylindrical
Mounting flush mountable
Dimensions [mm] Ø 6.5 / L = 35
Materials brass white bronze coated; PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
Mounting clamps: 1
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 2 x 0.14 mm²