• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IT5041

Inductive sensor

IT5041

ITB3004-BPKG/V4A/AS

Inductive sensor

IT5041

ITB3004-BPKG/V4A/AS

  • For use where space is restricted
  • Space-saving M8 connector
  • Clearly visible indication of the switching status
  • Robust stainless steel housing for use in harsh industrial environments
  • Very high switching frequency
  • ce
  • ukca
  • cul
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 4
Housing cylindrical
Dimensions [mm] Ø 6.5 / L = 30
Application
Special feature Increased sensing range
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] 10
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 700
Short-circuit protection yes
Overload protection yes
Detection zone
Sensing range [mm] 4
Real sensing range Sr [mm] 4 ± 10 %
Operating distance [mm] 0...3.24
Increased sensing range yes
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.5 / copper: 0.4
Hysteresis [% of Sr] 1...20
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 65; (with ifm socket duly screwed on: IP 67)
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 emission class B
MTTF [years] 1447
Embedded software included yes
UL approval
Ta -25...70 °C
Enclosure type Type 1
power supply Limited Voltage/Current
UL Approval no. A017
File number UL E174191
Mechanical data
Weight [g] 14.3
Housing cylindrical
Mounting non-flush mountable
Dimensions [mm] Ø 6.5 / L = 30
Materials stainless steel (316L/1.4404); sensing face: LCP orange; LED window: PPSU
Displays / operating elements
Display
switching status 4 x 90° LED, yellow
Accessories
Items supplied
Mounting clamps: 1
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M8; coding: A