• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IZ5047

Inductive sensor

IZ5047

IZB31,5-BPKG/2M PVC

Inductive sensor

IZ5047

IZB31,5-BPKG/2M PVC

  • Particularly short housing with only 4 mm diameter
  • For use where space is restricted
  • Space-saving connection technology
  • Robust stainless steel housing for use in harsh industrial environments
  • Very high switching frequency
  • ce
  • cul
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 1.5
Housing cylindrical
Dimensions [mm] Ø 4 / L = 27
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] 10; (24 V)
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 3
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 1800
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 1.5
Real sensing range Sr [mm] 1.5 ± 10 %
Operating distance [mm] 0...1.2
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] < 15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
MTTF [years] 835
UL approval
Ta 0...40 °C
power supply Class 2
File number UL E174191
Mechanical data
Weight [g] 54.5
Housing cylindrical
Mounting non-flush mountable
Dimensions [mm] Ø 4 / L = 27
Materials housing: stainless steel; sensing face: POM
Displays / operating elements
Display
switching status 4 x 90° LED, red
Accessories
Items supplied
Mounting clamps: 1
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 3 x 0.14 mm²
Diagrams and graphs
Installation
If Sr varies by < 10 % the following free space must be maintained ferromagnetic materials X > 1.5 mm other metals X > 3.0 mm