• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inclination sensors
  4. Static inclination sensors
  5. JN2201

Inclination sensor

JN2201

INC-M2M090ABIAKG/US

Inclination sensor

JN2201

INC-M2M090ABIAKG/US

  • Precise measurement of angles of inclination on X and Y axes
  • High measurement accuracy across the total angular range in two axes
  • With two programmable switching outputs, two scalable analogue outputs and IO-Link
  • Compact and robust housing
  • High protection rating for the requirements of harsh industrial environments
  • ce
  • ukca
  • cul
  • iolink
Product characteristics
Measuring principle MEMS capacitive
Communication interface IO-Link
Inclination measurement
Number of measurement axes 2
Angular range [°] ± 45
Application
Function principle static
Application High-precision inclination measurement in 2 axes for mobile and industrial applications
Electrical data
Operating voltage [V] 9.2...30 DC; (voltage output: 12...30 DC; IO-Link: 18...30 DC)
Current consumption [mA] 100; (24 V DC, 25 °C)
Max. current consumption [mA] 380; (9,2 V DC; -40 °C)
Protection class III
Reverse polarity protection yes
Reverse polarity protection yes
Power-on delay time [s] 300; (warm-up time; Max. initialisation time: 1000 ms)
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 2; Number of analogue outputs: 2
Outputs
Total number of outputs 4
Output signal analogue signal; switching signal
Electrical design PNP/NPN
Number of digital outputs 2
Output function normally open / normally closed; (programmable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 125; (125 mA (85° C); 200 mA (60° C); 250 mA (40° C))
Number of analogue outputs 2
Analogue current output [mA] 4...20; (in case of a fault: 2 mA)
Max. load [Ω] 220; (220 (9,2…15 V) / 500 (15…30 V))
Analogue voltage output [V] 2...10; (in case of a fault: 1 V)
Min. load resistance [Ω] 1000; (10000 (12...13,5 V) / 1000 (13,5...30 V))
Precision analogue output [%] ≤ 1
Short-circuit protection yes
Overload protection yes
Measuring/setting range
Measuring principle MEMS capacitive
Inclination measurement
Number of measurement axes 2
Angular range [°] ± 45
Limit frequency [Hz] 0.5...10; (parameterisable)
Accuracy / deviations
Accuracy [°] ≤ ± 0,01; (absolute)
Hysteresis [°] ≤ ± 0,05
Repeatability [°] ≤ ± 0,01
Resolution [°] 0.01
Temperature coefficient [1/K] ≤ ± 0,0008 °
Software / programming
Parameter setting options angle (X/Y); hysteresis / window; switch points; switching logic; fault indication; self-test; current/voltage output
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9 CDV
Profiles Smart Sensor: Process Data Variable; Device Identification, Device Diagnosis
SIO mode yes
Required master port type A
Process data analogue 2
Process data binary 2
Min. process cycle time [ms] 5
Supported DeviceIDs
Type of operation DeviceID
default 417
Operating conditions
Ambient temperature [°C] -40...85
Storage temperature [°C] -40...85
Protection IP 65; IP 67; IP 68; IP 69K
Tests / approvals
EMC
DIN EN 61000-4-2 ESD 4 kV CD / 8 kV AD
DIN EN 61000-4-3 HF radiated 10 V/m
DIN EN 61000-4-4 Burst 2 kV
DIN EN 61000-4-6 HF conducted 10 V
DIN EN 55022 class B / CISPR 16-2-3 30 - 1000 MHz
CISPR 25 ECE R 10 30 - 1000 MHz narrowband and broadband
ISO 11452-2 ECE R 10 20 - 2000 MHz / 30 V/m
ISO 7637-2 ECE R 10 pulse 1, 2a, 2b, 3a, 3b, 4, and pulse emission during operation, switching-on, switching-off
ISO 7637-3 - 80 V pulse a / + 80 V pulse b
Shock resistance
DIN EN 60068-2-27 100 g 1 ms / 10000 impacts per axis (X/Y)
DIN EN 60068-2-29 30 g 6 ms / 24000 shock (bump)
Vibration resistance
DIN EN 60068-2-64 10...2000 Hz Test VII / random, mounting place car body
DIN EN 60068-2-6 10...500 Hz / 10 g 10 cycles/axis, sine
Salt spray test
DIN EN 60068-2-52 severity level 5 (motor vehicle)
Damp heat
DIN EN 60068-2-30 55 °C cyclic upper temperature / 95 % rh 2 cycles of 24 h
MTTF [years] 176
Standard Compliant with ECE R 10, rev. 5; ISO 7637-3: 2007-07
Mechanical data
Weight [g] 451
Dimensions [mm] 90 x 62 x 33.2
Materials housing: diecast zinc nickel-plated
Installation position horizontal
Displays / operating elements
Display
operation 1 x LED, green
switch point 1 x LED, yellow
Accessories
Items supplied
Protective cover
Remarks
Pack quantity 1 pcs.
Electrical connection - digital
Connector: 1 x M12; coding: A
Electrical connection - analogue
Connector: 1 x M12; coding: A
Diagrams and graphs
measuring and installation direction
horizontal installation position / rotation about x- and y-axis
Other data
Measuring/setting range
inclination measurement
min. max.
switch point SP1 [°] -89.00 90.00
reset point rP1 [°] -90.00 89.00
switch point SP2 [°] -89.00 90.00
reset point rP2 [°] -90.00 89.00
Analogue start point ASP1 [°] -90.00 89.00
Analogue end point AEP1 [°] -89.00 90.00
Analogue start point ASP2 [°] -90.00 89.00
Analogue end point AEP2 [°] -89.00 90.00
In steps of [°] 0.01