• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Capacitive sensors
  4. All capacitive sensors
  5. KD3500

Capacitive sensor

KD3500

KDE2060-FBOA/NI/LS300L

Capacitive sensor

KD3500

KDE2060-FBOA/NI/LS300L

  • Easy setting of the sensing range via potentiometer
  • High noise immunity
  • Robust housing for use in harsh industrial environments
  • With combined AC/DC output and two-wire technology
  • Long sensing range of 60 mm
Product characteristics
Output function normally open / normally closed; (selectable)
Sensing range [mm] 60
Housing rectangular
Electrical data
Operating voltage [V] 20...250 AC/DC
Protection class II
Reverse polarity protection no
Outputs
Output function normally open / normally closed; (selectable)
Max. voltage drop switching output DC [V] 8.5
Max. voltage drop switching output AC [V] 8.5
Minimum load current [mA] 5
Max. leakage current [mA] 2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC)
Permanent current rating of switching output AC [mA] 200; (250 (...50 °C))
Permanent current rating of switching output DC [mA] 100
Short-time current rating of switching output [mA] 2200; (20 ms / 0,5 Hz)
Switching frequency AC [Hz] 10
Switching frequency DC [Hz] 10
Short-circuit proof no
Overload protection no
Detection zone
Sensing range [mm] 60
Sensing range adjustable yes
Factory setting sensing range [mm] 60
Real sensing range Sr [mm] 60 ± 10 %
Operating distance [mm] 0...48.6
Accuracy / deviations
Correction factor glass: 0.4 / water: 1 / ceramics: 0.2 / PVC: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -15...15
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65
Increased immunity yes; (increased immunity to conducted radio frequency interference)
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Weight [g] 335.658
Housing rectangular
Mounting non-flush mountable
Materials PPE
Displays / operating elements
Display
switching status 1 x LED, red
Accessories
Items supplied
screwdriver: 1
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x 7/8"; coding: A