- Products
- KI8509
Capacitive sensor
KI8509
KI-2015-BBOA/NI/HUBBELL
Capacitive sensor
KI8509
KI-2015-BBOA/NI/HUBBELL
- Easy setting of the sensing range via potentiometer
- With combined AC/DC output stage
- Two-wire technology
- High noise immunity
- Clearly visible indication of the switching status
Product characteristics
Output function | normally closed |
---|---|
Sensing range [mm] | 3...15 |
Housing | threaded type |
Dimensions [mm] | M30 x 1.5 / L = 81 |
Electrical data
Operating voltage [V] | 20...125 AC/DC |
---|---|
Protection class | II |
Reverse polarity protection | no |
Max. power-on delay time [ms] | 300 |
Outputs
Output function | normally closed |
---|---|
Max. voltage drop switching output DC [V] | 8 |
Max. voltage drop switching output AC [V] | 10 |
Minimum load current [mA] | 5 |
Max. leakage current [mA] | 1.7 (125 V AC) / 1.5 (24 V DC) |
Permanent current rating of switching output AC [mA] | 200; (>70°C; 250 mA: >50°C) |
Permanent current rating of switching output DC [mA] | 200; (>70°C; 250 mA: >50°C) |
Short-time current rating of switching output [mA] | 2200; (20 ms / 0,5 Hz) |
Switching frequency AC [Hz] | 25 |
Switching frequency DC [Hz] | 40 |
Short-circuit proof | no |
Overload protection | no |
Detection zone
Sensing range [mm] | 3...15 |
---|---|
Sensing range adjustable | yes |
Factory setting sensing range [mm] | 15 |
Real sensing range Sr [mm] | 15 ± 10 % |
Operating distance [mm] | 0...12.1 |
Accuracy / deviations
Correction factor | glass: 0.4 / water: 1 / ceramics: 0.2 / PVC: 0.2 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -15...15 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 65 |
Increased immunity | yes; (increased immunity to conducted radio frequency interference) |
Tests / approvals
EMC |
|
---|
Mechanical data
Weight [g] | 193.2 |
---|---|
Housing | threaded type |
Mounting | non-flush mountable |
Dimensions [mm] | M30 x 1.5 / L = 81 |
Thread designation | M30 x 1.5 |
Materials | PBT |
Displays / operating elements
Display |
|
---|
Electrical connection
Required protection | miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting |
---|
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Cable: 2 m, PVC; 2 x 0.5 mm² |
---|---|
Connection | Connector: 1 x Hubbell (HBL7465V) |