Pressure-resistant position sensor for hydraulic cylinders
MFH217
MFB4002BCPKG/B/AM/500/US
Pressure-resistant position sensor for hydraulic cylinders
MFH217
MFB4002BCPKG/B/AM/500/US
- For position feedback on hydraulic cylinders
- Pressure-resistant up to 500 bar
- Metal sensing face for heavy duty
- High bursting pressure
- Lifespan of more than 10 million pressure cycles
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open / normally closed |
Sensing range [mm] | 1.8 |
Housing | threaded type |
Dimensions [mm] | M12 x 1 / L = 60 |
Application
Special feature | Full-metal housing |
---|---|
Application | hydraulic cylinders |
Media | detects ferrous metals |
Min. bursting pressure [bar] | 2000 |
Pressure rating [bar] | 500 |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | < 23 |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open / normally closed |
Max. voltage drop switching output DC [V] | 1.6 |
Max. leakage current [mA] | 0.1 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 1000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 1.8 |
---|
Accuracy / deviations
Hysteresis [% of Sr] | < 15 |
---|---|
Switch point drift [% of Sr] | 10 |
Repeatability [% of Sr] | 10 |
Operating conditions
Pressure peak [bar] | 1000 |
---|---|
Ambient temperature [°C] | -25...120 |
Protection | IP 65; IP 68; IP 69K |
Tests / approvals
EMC |
|
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Vibration resistance |
|
||||||||||||||||||||||||||||||
Shock resistance |
|
||||||||||||||||||||||||||||||
Continuous shock resistance |
|
||||||||||||||||||||||||||||||
UL approval |
|
Mechanical data
Weight [g] | 30.6 |
---|---|
Housing | threaded type |
Mounting | flush mountable |
Dimensions [mm] | M12 x 1 / L = 60 |
Thread designation | M12 x 1 |
Materials | housing: stainless steel; O-ring: FKM; supporting ring: PTFE |
Tightening torque [Nm] | < 25 |
Full-metal housing | yes |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A |
---|
Diagrams and graphs
|
|
---|