• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Safety technology
  3. RFID-coded and magnetically coded safety sensors
  4. Magnetically coded sensors
  5. MN207S

Magnetically coded sensor

MN207S

MN14005-AKOG/L/0.1m/-H/US

Magnetically coded sensor

MN207S

MN14005-AKOG/L/0.1m/-H/US

  • Actuation possible from different directions
  • Conceal behind stainless steel for enhanced tamper prevention
  • Meets the new interface description CB24I from ZVEI
  • Highest security level according to ISO 13849-1 up to PL e in connection with an evaluation unit type G150xS / AC4x2S
  • ce
  • ukca
Product characteristics
Output function 2 x normally open; (potential-free)
Sensing range [mm] 5; (with defined actuator)
Housing rectangular
Dimensions [mm] 36 x 13 x 26
Application
Design coded target
Type of operation permanent operation
Electrical data
Operating voltage [V] 24 DC; ("supply class 2" to cULus)
Rated insulation voltage [V] 60
Protection class III
Reverse polarity protection no
Internal resistance (Ri) [Ω] 10; (1 W)
Outputs
Output function 2 x normally open; (potential-free)
Permanent current rating of switching output DC [mA] 50
Switching frequency DC [Hz] 150
Output data Interface type A
Short-circuit proof no
Max. capacitive load CL_max [nF] 20
Detection zone
Sensing range [mm] 5; (with defined actuator)
Safe switching-off distance s(ar) [mm] 15
Response times
Response time to safety request [ms] 10
Max. fall time [ms] 0.1
Max. make time incl. bounce [ms] 0.6
Operating conditions
Applications class C to EN 60654-1 weatherproof application
Ambient temperature [°C] -25...80
Note on ambient temperature
operational life ≤ 87600 h
Ambient temperature [°C] 10...40
Note on ambient temperature
operational life ≤ 175200 h
Max. relative air humidity [%] briefly: 5...95 %; permanent: 5...70 %
Air pressure [kPa] 80...106
Max. height above sea level [m] 2000
Salt spray no
Protection IP 67; IP 69K; (protected cable laying)
Tests / approvals
EMC
IEC 60947-5-1
Shock resistance
EN 60068-2-27 30 g (11 ms)
Vibration resistance
IEC 60068-2-6 10 g (10...55 Hz)
Safety classification
Mission time TM [h] ≤ 175200
Mission time TM (additional indication)
20 years
B10D 20.000.000; (without load; at max. load DC 12, 24 V, 50 mA: 400.000)
Mechanical data
Weight [g] 130.5
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 36 x 13 x 26
Materials PA
Tightening torque [Nm] 0.8...2
Accessories
Items supplied
coded target
Remarks
Remarks
In connection with a G150xS / AC4x2S type evaluation unit, it is possible to reach up to PL e (ISO 13849-1) or SIL cl 3 (IEC 62061)
Pack quantity 1 pcs.
Electrical connection - plug
Connection Cable: 0.1 m, PVC, Ø 5 mm
Connection Connector: 1 x M12; coding: A