- Products
- MQ2003
Magnetic sensor
MQ2003
MQ23005BFRKG/B/AM/IO/WFI/ZH
Magnetic sensor
MQ2003
MQ23005BFRKG/B/AM/IO/WFI/ZH
- Resistant to weld slag thanks to non-stick coating
- Reliable wear notification when sensing range decreases
- Indication of the degree of soiling for preventive maintenance
- Robust and impact resistant thanks to active face made of metal
- Particularly space-saving design for use where space is restricted
- User-friendly communication and parameterisation via IO-Link
- Fast fault localisation thanks to extensive diagnostic functions
phase-out article
Alternative articles: IQW200 Product comparison: MQ2003 / IQW200 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Electrical design | PNP/NPN; (parameterisable) |
---|---|
Output function | normally open / normally closed; (parameterisable) |
Sensing range [mm] | 5 |
Communication interface | IO-Link |
Housing | rectangular |
Dimensions [mm] | 20 x 8 x 32 |
Application
Special feature | anti-spatter |
---|---|
Media | ferrous only |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Rated insulation voltage [V] | 60 |
Current consumption [mA] | < 30 |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | < 0.3 |
Outputs
Electrical design | PNP/NPN; (parameterisable) | |
---|---|---|
Output function | normally open / normally closed; (parameterisable) | |
Max. voltage drop switching output DC [V] | 2.5 | |
Max. leakage current [mA] | 0.1 | |
Permanent current rating of switching output DC [mA] | 100 | |
Short-time current rating of switching output [mA] | 100 | |
Switching frequency DC [Hz] | 200 | |
Notes on switching frequency [Hz] |
|
|
Short-circuit protection | yes | |
Type of short-circuit protection | pulsed | |
Overload protection | yes |
Detection zone
Sensing range [mm] | 5 |
---|---|
Real sensing range Sr [mm] | 5 ± 10 % |
Operating distance [mm] | 0...4.05 |
Accuracy / deviations
Correction factor | steel: 1 |
---|---|
Hysteresis [% of Sr] | < 10 |
Switch point drift [% of Sr] | -10...20 |
Repeatability [% of Sr] | 10 |
Software / programming
Parameter setting options | hysteresis / window; switch-off delay; Switch-on and switch-off delay; switch-on operations; Teach function |
---|
Interfaces
Communication interface | IO-Link | ||||||||
---|---|---|---|---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||||||
IO-Link revision | 1.1 | ||||||||
SDCI standard | IEC 61131-9 CDV | ||||||||
Profiles | Smart Sensor: Identification and diagnosis; Multi-channel, two setpoint switching sensor, type 0 Generic Profiled Sensor; Teach Channel | ||||||||
SIO mode | yes | ||||||||
Required master port type | A | ||||||||
Min. process cycle time [ms] | 9.6 | ||||||||
IO-Link process data (cyclical) |
|
||||||||
IO-Link functions (acyclical) | application specific tag; operating hours counter; switching cycles counter | ||||||||
Supported DeviceIDs |
|
||||||||
Note |
|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Storage temperature [°C] | -30...85 |
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Vibration resistance |
|
||||||||||
Shock resistance |
|
||||||||||
Continuous shock resistance |
|
||||||||||
MTTF [years] | 1976 | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 81.7 |
---|---|
Housing | rectangular |
Mounting | flush mountable |
Dimensions [mm] | 20 x 8 x 32 |
Materials | diecast zinc anti-spatter; LED window: TPU; potting: PUR |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PUR, Ø 4.9 mm; flame-retardant (IEC 60332-2, UL: FT2); 3 x 0.34 mm² / resistant to welding sparks |
---|