Switching amplifiers for Namur sensors
N0537A
NV1122/24VDC/TR/1D/1G
Switching amplifiers for Namur sensors
N0537A
NV1122/24VDC/TR/1D/1G
- For the operation of intrinsically safe sensors in hazardous areas
- Reliable short-circuit and wire-break monitoring
- Easy programming of the output function
- LED display to check operation, switching status and function
- Quick and easy mounting on DIN rail
Product characteristics
Number of inputs and outputs | Number of digital outputs: 2 |
---|
Application
Application | short-circuit monitoring; Wire monitoring |
---|
Electrical data
Operating voltage tolerance [%] | -15...25 |
---|---|
Operating voltage [V] | 24 DC |
Current consumption [mA] | < 50 |
Number of channels | 1 |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 2 |
---|
Outputs
Electrical design | PNP |
---|---|
Number of digital outputs | 2 |
Max. voltage drop switching output DC [V] | 3.5 |
Max. current load per output [mA] | 100 |
Switching frequency DC [Hz] | 5000 |
Short-circuit proof | yes |
Operating conditions
Ambient temperature [°C] | -20...60 |
---|---|
Protection | IP 20 |
Tests / approvals
Approval | FIDI 20 ATEX 0022X; IECEx FIDI 20.0003X | ||||
---|---|---|---|---|---|
ATEX marking |
|
||||
|
|||||
|
|||||
EMC |
|
||||
MTTF [years] | 345 |
Mechanical data
Weight [g] | 180.4 |
---|
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | terminals: ...2.5 mm² |
---|
Other data
Maximum values for control circuit
in protection rating intrinsic safety | [Ex ia Ga] IIC | [Ex ia Ga] IIB | [Ex ia Ga] IIA | [Ex ia Ma] I |
Voltage [V] | 10.5 | 10.5 | 10.5 | 10.5 |
Current [mA] | 17.1 | 17.1 | 17.1 | 17.1 |
Power [mW] | 45 | 45 | 45 | 45 |
External inductance [mH] | 121.5 | 486.3 | 972.7 | 1000 |
or Lo/Ro [mH/Ω] | 0.79 | 3.16 | 6.33 | 10.39 |
External capacitance [µF] | 2.41 | 16.8 | 75 | 95 |