Inductive NAMUR dual sensor for valve actuators
N95001
IND2004DN/T1/1D/2G
Inductive NAMUR dual sensor for valve actuators
N95001
IND2004DN/T1/1D/2G
- For monitoring valve positions
- For reliable position feedback on valve actuators
- For applications in hazardous areas
- For connection to intrinsically safe circuits
- Direct triggering of the solenoid valve from the sensor
Product characteristics
Electrical design | NAMUR |
---|---|
Output function | 2 x normally closed |
Sensing range [mm] | 4 |
Housing | rectangular |
Dimensions [mm] | 40 x 26 x 60 |
Application
Application | for actuators using standard ISO 5211 (VDI/VDE ) mounting |
---|
Electrical data
Connection to switching amplifiers | yes |
---|---|
Switching amplifiers | connection to certified intrinsically safe circuits with the max. values: U = 15 V / I = 50 mA / P = 120 mW |
Nominal voltage DC [V] | 8.2; (1kΩ) |
Current consumption [mA] | < 1; (disabled; conductive: > 2,2) |
Protection class | III |
Outputs
Electrical design | NAMUR |
---|---|
Output function | 2 x normally closed |
Switching frequency DC [Hz] | 250 |
Detection zone
Sensing range [mm] | 4 |
---|---|
Real sensing range Sr [mm] | 4 ± 10 % |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -20...70 |
---|---|
Protection | IP 67 |
Tests / approvals
Approval | BVS 03 ATEX E 131 X; BVS 04 ATEX E 153 X; IECEX BVS 06.0003X | ||
---|---|---|---|
ATEX marking |
|
||
|
|||
|
|||
|
|||
EMC |
|
||
Shock/vibration resistance | 30 g (11 ms) / 10-55 Hz (1 mm) | ||
MTTF [years] | 1232 |
Safety classification
Max. internal capacitance [nF] | 150; (per intrinsically safe circuit) |
---|---|
Max. internal inductance [µH] | 150; (per intrinsically safe circuit) |
Mechanical data
Weight [g] | 175 |
---|---|
Housing | rectangular |
Mounting | non-flush mountable |
Dimensions [mm] | 40 x 26 x 60 |
Materials | housing: PBT; cover: PC |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
|||
---|---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection - plug
Connection | Connector: Rd24; coding: A |
---|
Electrical connection - socket
Connector: 1 x M12; coding: A |