• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. NE5012

Inductive NAMUR sensor

NE5012

IEA2001-N/20M/1D/1G

Inductive NAMUR sensor

NE5012

IEA2001-N/20M/1D/1G

  • For applications in hazardous areas
  • For connection to intrinsically safe circuits
  • Particularly short housing for use where space is restricted
  • Very high switching frequency
  • Robust metal housing for use in harsh industrial environments
  • ce
  • ccc
  • ukca
  • ex
  • iec
Product characteristics
Electrical design NAMUR
Output function normally closed
Sensing range [mm] 1
Housing threaded type
Dimensions [mm] M8 x 1 / L = 30
Electrical data
Connection to switching amplifiers yes
Switching amplifiers connection to certified intrinsically safe circuits with the max. values: U = 15 V / I = 50 mA / P = 120 mW
Nominal voltage DC [V] 8.2; (1kΩ)
Supply voltage DC [V] 7.5...30; (when used outside the hazardous area)
Current consumption [mA] < 1; (disabled; conductive: > 2,1)
Outputs
Electrical design NAMUR
Output function normally closed
Permanent current rating of switching output DC [mA] 30; (when used outside the hazardous area)
Switching frequency DC [Hz] 2000
Detection zone
Sensing range [mm] 1
Real sensing range Sr [mm] 1 ± 10 %
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -20...70
Protection IP 67
Tests / approvals
Approval PTB 01 ATEX 2191; BVS 04 ATEX E 153 X; IECEX BVS 06.0003X
ATEX marking II 1G Ex ia IIC T6 Ga Ta -20...70°C
II 1G Ex ia IIC T5 Ga Ta -20...80°C
II 1D Ex ia IIIC T20090°C Da Ta: -20...70°C
II 1D Ex ia IIIC T200100° C Da Ta: -20...80°C
EMC
EN 60947-5-6
Shock/vibration resistance 30 g (11 ms) / 10-55 Hz (1 mm)
MTTF [years] 4816
Safety classification
Max. internal capacitance [nF] 83
Max. internal inductance [µH] 87
Mechanical data
Weight [g] 342.2
Housing threaded type
Mounting flush mountable
Dimensions [mm] M8 x 1 / L = 30
Thread designation M8 x 1
Materials brass special coating; sensing face: PBT
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 20 m, PVC; 2 x 0.14 mm²