Inductive NAMUR sensor
NF5008
IFA2004-N/6M/1D/1G
Inductive NAMUR sensor
NF5008
IFA2004-N/6M/1D/1G
- For applications in hazardous areas
- For connection to intrinsically safe circuits
- Particularly short housing for use where space is restricted
- Very high switching frequency
- Robust metal housing for use in harsh industrial environments
Product characteristics
Electrical design | NAMUR |
---|---|
Output function | normally closed |
Sensing range [mm] | 4 |
Housing | threaded type |
Dimensions [mm] | M12 x 1 / L = 30 |
Electrical data
Connection to switching amplifiers | yes |
---|---|
Switching amplifiers | connection to certified intrinsically safe circuits with the max. values: U = 15 V / I = 50 mA / P = 120 mW |
Nominal voltage DC [V] | 8.2; (1kΩ) |
Supply voltage DC [V] | 7.5...30; (when used outside the hazardous area) |
Current consumption [mA] | < 1; (disabled; conductive: > 2,1) |
Protection class | III |
Outputs
Electrical design | NAMUR |
---|---|
Output function | normally closed |
Permanent current rating of switching output DC [mA] | 30; (when used outside the hazardous area) |
Switching frequency DC [Hz] | 1500 |
Detection zone
Sensing range [mm] | 4 |
---|---|
Real sensing range Sr [mm] | 4 ± 10 % |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -20...80 |
---|---|
Protection | IP 67 |
Tests / approvals
Approval | PTB 01 ATEX 2191; BVS 04 ATEX E 153 X; IECEX BVS 06.0003X; TIIS TC16107 | ||
---|---|---|---|
ATEX marking | II 1G Ex ia IIC T6 Ga Ta -20...70°C | ||
II 1G Ex ia IIC T5 Ga Ta -20...80°C | |||
II 1D Ex ia IIIC T20090°C Da Ta: -20...70°C | |||
II 1D Ex ia IIIC T200100° C Da Ta: -20...80°C | |||
EMC |
|
||
Shock/vibration resistance | 30 g (11 ms) / 10-55 Hz (1 mm) | ||
MTTF [years] | 4736 |
Safety classification
Max. internal capacitance [nF] | 141 |
---|---|
Max. internal inductance [µH] | 134 |
Mechanical data
Weight [g] | 254.5 |
---|---|
Housing | threaded type |
Mounting | non-flush mountable |
Dimensions [mm] | M12 x 1 / L = 30 |
Thread designation | M12 x 1 |
Materials | brass special coating; sensing face: PC |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 6 m, PVC; 2 x 0.34 mm² |
---|