Inductive NAMUR sensor
NG5016
IG-2008-N/15M/1D/1G/2G
Inductive NAMUR sensor
NG5016
IG-2008-N/15M/1D/1G/2G
- For applications in hazardous areas
- For connection to intrinsically safe circuits
- Particularly short housing for use where space is restricted
- Wide operating temperature range
- High protection rating for the requirements of harsh industrial environments
Product characteristics
Electrical design | NAMUR |
---|---|
Output function | normally closed |
Sensing range [mm] | 8 |
Housing | threaded type |
Dimensions [mm] | M18 x 1 / L = 33 |
Electrical data
Connection to switching amplifiers | yes |
---|---|
Switching amplifiers | connection to certified intrinsically safe circuits with the max. values: U = 15 V / I = 50 mA / P = 120 mW |
Nominal voltage DC [V] | 8.2; (1kΩ) |
Supply voltage DC [V] | 7.5...30; (when used outside the hazardous area) |
Current consumption [mA] | < 1; (disabled; conductive: > 2,1) |
Protection class | II |
Outputs
Electrical design | NAMUR |
---|---|
Output function | normally closed |
Permanent current rating of switching output DC [mA] | 30; (when used outside the hazardous area) |
Switching frequency DC [Hz] | 300 |
Detection zone
Sensing range [mm] | 8 |
---|---|
Real sensing range Sr [mm] | 8 ± 10 % |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -20...80 |
---|---|
Protection | IP 67 |
Tests / approvals
Approval | PTB 01 ATEX 2191; BVS 04 ATEX E 153 X; IECEX BVS 06.0003X; TIIS TC16108 | ||
---|---|---|---|
ATEX marking |
|
||
|
|||
|
|||
|
|||
|
|||
|
|||
EMC |
|
||
Shock/vibration resistance | 30 g (11 ms) / 10-55 Hz (1 mm) | ||
MTTF [years] | 4512 |
Safety classification
Max. internal capacitance [nF] | 157 |
---|---|
Max. internal inductance [µH] | 62 |
Mechanical data
Weight [g] | 663.5 |
---|---|
Housing | threaded type |
Mounting | non-flush mountable |
Dimensions [mm] | M18 x 1 / L = 33 |
Thread designation | M18 x 1 |
Materials | PBT |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 15 m, PVC; 2 x 0.5 mm² |
---|