• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. NS5003

Induktiver NAMUR-Sensor

NS5003

IS-2002-N/1D/1G/2G

Induktiver NAMUR-Sensor

NS5003

IS-2002-N/1D/1G/2G

  • For applications in hazardous areas
  • For connection to intrinsically safe circuits
  • Particularly space-saving rectangular housing
  • For use where space is restricted
  • Very high switching frequency
  • ce
  • ukca
  • ex
  • ccsaus
  • iec
  • fm
Product characteristics
Electrical design NAMUR
Output function normally closed
Sensing range [mm] 2
Housing rectangular
Dimensions [mm] 28 x 10 x 16
Electrical data
Connection to switching amplifiers yes
Switching amplifiers connection to certified intrinsically safe circuits with the max. values: U = 15 V / I = 50 mA / P = 120 mW
Nominal voltage DC [V] 8.2; (1kΩ)
Supply voltage DC [V] 7.5...30; (when used outside the hazardous area)
Current consumption [mA] < 1; (disabled; conductive: > 2,1)
Protection class III
Outputs
Electrical design NAMUR
Output function normally closed
Permanent current rating of switching output DC [mA] 30; (when used outside the hazardous area)
Switching frequency DC [Hz] 800
Detection zone
Sensing range [mm] 2
Real sensing range Sr [mm] 2 ± 10 %
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -20...70
Protection IP 67
Tests / approvals
Approval PTB 02 ATEX 2217; BVS 04 ATEX E 153 X; IECEX BVS 06.0003X
ATEX marking II 1G Ex ia IIB T6 Ga Ta -20...70°C
II 2G Ex ia IIC T6 Gb Ta -20...70°C
II 1D Ex ia IIIC T20090°C Da Ta: -20...70°C
II 1D Ex ia IIIC T200100° C Da Ta: -20...80°C
EMC
EN 60947-5-6
Shock/vibration resistance 30 g (11 ms) / 10-55 Hz (1 mm)
MTTF [years] 4494
Safety classification
Max. internal capacitance [nF] 80
Max. internal inductance [µH] 110
Mechanical data
Weight [g] 79.5
Housing rectangular
Mounting flush mountable
Dimensions [mm] 28 x 10 x 16
Materials PBT
Displays / operating elements
Display
switching status 1 x LED, red
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 2 x 0.14 mm²