• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Image processing / Identification
  3. Vision sensors
  4. 2D vision sensors for object recognition and inspection
  5. O2D552

Object recognition sensor

O2D552

O2DIRDKG/E1/E4/EF/GM/W/30/5A

Object recognition sensor

O2D552

O2DIRDKG/E1/E4/EF/GM/W/30/5A

  • Combinable 2D inspection of contours and surfaces for maximum quality assurance
  • User-friendly software simplifies inspection task set-up
  • Powerful algorithms master even demanding requirements
  • Reliable functioning in changing light conditions
  • Electric focus on details
  • ce
  • ukca
  • profinet
Product characteristics
Type of light infrared light
Image resolution [px] 1280 x 960
Max. reading rate [Hz] 40
Electrical data
Operating voltage [V] 18...30 DC
Current consumption [mA] < 300; (24V DC typical)
Max. current consumption [mA] 650; (18V DC, with switched outputs, memory stick active)
Protection class III
Reverse polarity protection yes
Type of light infrared light
Wave length [nm] 850
Image sensor CMOS image sensor black/white
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 1; Number of digital outputs: 2
Inputs
Trigger external; 24 V PNP/NPN (IEC 61131-2 Typ 3); TCP/IP; PROFINET; internal
Number of digital inputs 1
Outputs
Electrical design PNP/NPN; (parameterisable)
Number of digital outputs 2; (configurable)
Output function configurable
Max. voltage drop switching output DC [V] 1
Max. current load per output [mA] 100
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Field of view size [mm]
Operating distance field of view
35 25 x 19
300 184 x 138
500 304 x 228
1000 604 x 453
1500 904 x 678
2000 1204 x 903
2500 1504 x 1128
Operating distance [mm] > 35
Image resolution [px] 1280 x 960
Lens type Wide angle
Max. reading rate [Hz] 40
Software / programming
Parameter setting options via PC with ifm Vision Assistant
Interfaces
Communication interface Ethernet
Ethernet
Number of Ethernet interfaces 1
Transmission standard 10Base-T; 100Base-TX
Transmission rate 10 MBit/s; 100 MBit/s
Protocol TCP/IP; PROFINET
Factory settings
IP address: 192.168.0.69
subnet mask: 255.255.255.0 (Class C)
gateway IP address: 192.168.0.201
MAC address: see type label
Usage type parameter setting; data transmission
Operating conditions
Ambient temperature [°C] -10...50
Storage temperature [°C] -40...70
Max. relative air humidity [%] 90; (non condensing)
Max. height above sea level [m] 4000
Protection IP 65
Pollution degree 3
Tests / approvals
EMC
EN IEC 61000-6-4 radiation of interference industrial environments
EN IEC 61000-6-2 immunity industrial environments
Shock resistance
EN 60068-2-27 50 g 11 ms / not repetitive
EN 60068-2-27 40 g 6 ms / repetitive
Vibration resistance
EN 60068-2-6 2 g (10 ... 150 Hz)
Photobiological safety exempt group; (EN 62471)
Electrical protection
EN IEC 61010-2-201 electrical supply only via PELV circuits
Mechanical data
Weight [g] 614.6
Type of mounting screw mounting; (bore hole M4 x 7mm)
Dimensions [mm] 45 x 45 x 86
Materials housing: diecast zinc powder-coated; front pane: Gorillaglas; LED window: PC; pushbutton: POM
Sealing material FKM
Tightening torque [Nm] 2.1
Displays / operating elements
Display
function 2 x LED, green
function 2 x LED, yellow
Multi-function button 2 x LED, green/yellow
Operating elements
1 Multi-function button
Accessories
Accessories (optional)
Mounting accessories
Protective panes
Remarks
Pack quantity 1 pcs.
Electrical connection - Ethernet
Connector: 1 x M12; coding: D; Moulded body: stainless steel; Sealing: FKM
Electrical connection - supply
Connector: 1 x M12; coding: A; Moulded body: stainless steel