- Products
- Image processing / Identification
- Optical identification
- Multicode reader with fieldbus interface
- O2I353
1D/2D code readers
O2I353
O2IIOS-G/D/RS232/E1/E2
1D/2D code readers
O2I353
O2IIOS-G/D/RS232/E1/E2
- Orientation-independent reading of 1D and 2D codes
- Recognition of more than 30 different code types
- Integrated code comparator system in the sensor
- Segmentable illumination for applications with problem surfaces
For 8-pole sockets the core colours are not standardised. Please note the wiring of the sensor and the sockets (see data sheet).
Product characteristics
Type of light | infrared light |
---|---|
Image resolution [px] | 640 x 480 |
Max. reading rate [Hz] | 20 |
Electrical data
Operating voltage tolerance [%] | 10 |
---|---|
Operating voltage [V] | 24 DC |
Current consumption [mA] | < 300 |
Protection class | III |
Reverse polarity protection | yes |
Type of light | infrared light |
Wave length [nm] | 850 |
Image sensor | CMOS image sensor black/white |
Internal lighting | yes; (infrared: 850 nm 4 lighting segments individual control via PC operating program) |
Laser marking | yes; (red; Laser protection class 2 DIN EN 60825-1) |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 2 |
---|
Inputs
Trigger | internal; 24 V PNP (IEC 61131-2 Typ 1); RS-232; TCP/IP; EtherNet/IP |
---|
Outputs
Total number of outputs | 2 |
---|---|
Number of digital outputs | 2; (configurable) |
Output function | 24 V PNP |
Max. voltage drop switching output DC [V] | 2 |
Max. current load per output [mA] | 100 |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Field of view size [mm] |
|
||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Operating distance [mm] | > 50 | ||||||||||||||||
Image resolution [px] | 640 x 480 | ||||||||||||||||
Lens type | Wide angle | ||||||||||||||||
Readable codes | Interleaved 2-of-5; Industrial 2-of-5; Code 39; Code 93; Code 128; Pharmacode; Codabar; EAN8; EAN8 Add-On 2; EAN8 Add-On 5; EAN13; EAN13 Add-On 2; EAN13 Add-On 5; UPC-A; UPC-A Add-On 2; UPC-A Add-On 5; UPC-E; UPC-E Add-On 2; UPC-E Add-On 5; GS1 DataBar Omnidirectional; GS1 DataBar Truncated; GS1 DataBar Stacked; GS1 DataBar Stacked Omnidirectional; GS1 DataBar Limited; GS1 DataBar Expanded; GS1 DataBar Expanded Stacked; GS1 - 128; MSI Barcode; ECC200; PDF-417; QR; Micro-QR; Aztec Code; GS1 ECC200; GS1 QR Code; GS1 Aztec Code | ||||||||||||||||
Legible fonts | Industrial; Document | ||||||||||||||||
Text recognition | yes | ||||||||||||||||
Omnidirectional reading | yes | ||||||||||||||||
Max. inclination to the image plane [°] | 45 | ||||||||||||||||
Max. reading rate [Hz] | 20 |
Software / programming
Parameter setting options | via two pushbuttons and 10-segment display or via PC / notebook with operating software |
---|
Interfaces
Communication interface | Ethernet; RS232 |
---|---|
Number of R232 interfaces | 1 |
Number of Ethernet interfaces | 1 | ||||
---|---|---|---|---|---|
Transmission standard | 10Base-T; 100Base-TX | ||||
Transmission rate | 10; 100 | ||||
Protocol | TCP/IP; UDP; EtherNet/IP | ||||
Factory settings |
|
Operating conditions
Ambient temperature [°C] | -10...50 |
---|---|
Storage temperature [°C] | -40...85 |
Protection | IP 67 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
UL approval |
|
Mechanical data
Weight [g] | 404 |
---|---|
Dimensions [mm] | 60 x 42 x 53.5 |
Materials | housing: diecast zinc powder-coated; front pane: glass; LED window: PC |
Displays / operating elements
Display |
|
---|
Accessories
Accessories (optional) |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection - Ethernet
Connector: 1 x M12; coding: D |
Electrical connection - RS-232
Connector: 1 x M12; coding: A |