Retro-reflective sensor
OA5104
OAR-FCKG
Retro-reflective sensor
OA5104
OAR-FCKG
- Very long range
- Intuitive setting of sensitivity and duration of switching delay
- Programmable light-on/dark-on mode
- With function check output to signal soiling or maladjustment
- LED display to check operation, switching status and function
Product characteristics
Type of light | infrared light |
---|---|
Housing | rectangular |
Application
Special feature | Function check output |
---|---|
Function principle | Retro-reflective sensor |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | < 50 |
Protection class | II |
Reverse polarity protection | yes |
Type of light | infrared light |
Wave length [nm] | 880 |
Outputs
Electrical design | PNP/NPN |
---|---|
Output function | light-on/dark-on mode; (programmable) |
Function check output | yes |
Max. current load for function check output [mA] | 10 |
Permanent current rating of switching output DC [mA] | 250 |
Max. current load in dual output mode [mA] | 100 |
Switching frequency DC [Hz] | 300 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Range referred to prismatic reflector [m] | 0.25...10; (Prismatic reflector Ø 80 E20005) |
---|---|
Range adjustable | yes |
Max. light spot diameter [mm] | 350 |
Light spot dimensions refer to | at maximum range |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
MTTF [years] | 402 |
Mechanical data
Weight [g] | 284.5 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 90 x 30 x 70 | |
Materials | PPO modified | |
Lens material |
|
|
Lens alignment | side lens |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | terminals: ...1.5 mm²; Cable sheath: Ø 4.5...10 mm; Cable gland: M16 X 1.5 |
---|
Diagrams and graphs
excess gain graph
|
|
---|