Diffuse reflection sensor
OF5048
OFT-FNKG
Diffuse reflection sensor
OF5048
OFT-FNKG
- Compact housing for use where space is restricted
- Robust metal housing for use in harsh industrial environments
- Programmable light-on/dark-on mode
- LED display to check operation, switching status and function
Product characteristics
Type of light | infrared light |
---|---|
Housing | threaded type |
Application
Function principle | Diffuse reflection sensor |
---|
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | < 30 |
Protection class | II |
Reverse polarity protection | yes |
Type of light | infrared light |
Wave length [nm] | 880 |
Outputs
Electrical design | NPN |
---|---|
Output function | light-on/dark-on mode; (programmable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 320 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Range [mm] | 1...200; (white paper 200 x 200 mm) |
---|---|
Range adjustable | no |
Max. light spot diameter [mm] | 92 |
Light spot dimensions refer to | at maximum range |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||
---|---|---|---|
MTTF [years] | 903 |
Mechanical data
Weight [g] | 73.1 | |
---|---|---|
Housing | threaded type | |
Dimensions [mm] | M12 x 1 / L = 60 | |
Thread designation | M12 x 1 | |
Materials | brass nickel-plated | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PUR; 3 x 0.34 mm² |
---|
Diagrams and graphs
excess gain graph
|
|
---|