Retro-reflective sensor
OF5062
OFP-FNKG/US-100
Retro-reflective sensor
OF5062
OFP-FNKG/US-100
- Intuitive setting of the sensitivity via potentiometer
- With function check output to signal soiling or maladjustment
- Robust metal housing for use in harsh industrial environments
- Programmable light-on/dark-on mode
- LED display to check operation, switching status and function
Product characteristics
Type of light | red light |
---|---|
Housing | threaded type |
Application
Special feature | polarisation filter; Function check output |
---|---|
Function principle | Retro-reflective sensor |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | < 35 |
Protection class | II |
Reverse polarity protection | yes |
Type of light | red light |
Wave length [nm] | 660 |
Outputs
Electrical design | NPN |
---|---|
Output function | light-on/dark-on mode; (programmable) |
Max. voltage drop switching output DC [V] | 2.5 |
Function check output | yes |
Max. voltage drop of function check output [V] | 3.5 |
Max. current load for function check output [mA] | 10 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 320 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Range referred to prismatic reflector [m] | 0.2...0.8; (Prismatic reflector Ø 80 E20005) |
---|---|
Range adjustable | yes |
Max. light spot diameter [mm] | 70 |
Light spot dimensions refer to | at maximum range |
Polarisation filter available | yes |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
MTTF [years] | 609 |
Mechanical data
Weight [g] | 40.5 | |
---|---|---|
Housing | threaded type | |
Dimensions [mm] | M12 x 1 / L = 74 | |
Thread designation | M12 x 1 | |
Materials | housing: brass white bronze coated | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|
Diagrams and graphs
excess gain graph
|
|
---|