Through-beam sensor transmitter
OG0028
OGS-OOOA
Through-beam sensor transmitter
OG0028
OGS-OOOA
- Very long range
- Large AC/DC operating voltage range
- Robust housing for use in harsh industrial environments
- LED display to check the operating status
Product characteristics
Type of light | infrared light |
---|---|
Housing | threaded type |
Application
Function principle | Through-beam sensor |
---|
Electrical data
Frequency AC [Hz] | 47...63 |
---|---|
Operating voltage [V] | 20...250 AC/DC |
Current consumption [mA] | < 5 |
Protection class | II |
Type of light | infrared light |
Wave length [nm] | 880 |
Outputs
Short-circuit protection | no |
---|---|
Overload protection | no |
Detection zone
Transmitter / receiver | transmitter |
---|---|
Range [m] | < 15 |
Range adjustable | no |
Max. light spot diameter [mm] | 2000 |
Light spot dimensions refer to | at maximum range |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
MTTF [years] | 1662 |
Mechanical data
Weight [g] | 120.9 | |
---|---|---|
Housing | threaded type | |
Dimensions [mm] | M18 x 1 / L = 78.5 | |
Thread designation | M18 x 1 | |
Materials | PBT | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PVC; 2 x 0.5 mm² |
---|