• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. All photoelectric sensors
  5. OGE304

Through-beam sensor receiver

OGE304

OGE-FPKG/US100

Through-beam sensor receiver

OGE304

OGE-FPKG/US100

  • Robust stainless steel housing for use in the food and beverage industry
  • Resistant to high-pressure cleaning with aggressive cleaning agents
  • High protection rating for the requirements of harsh industrial environments
  • Ready for operation immediately thanks to fixed setting
  • Very long range
  • ce
  • ukca
  • cul
Product characteristics
Type of light red light
Housing threaded type
Application
Function principle Through-beam sensor
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 11
Protection class II
Reverse polarity protection yes
Type of light red light
Outputs
Electrical design PNP
Output function light-on/dark-on mode; (programmable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 150; (200 (...60 °C))
Switching frequency DC [Hz] 1000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Transmitter / receiver receiver
Range [m] < 25
Factory setting
light-on mode
Range adjustable yes
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65; IP 67; IP 68; IP 69K
Tests / approvals
EMC
EN 60947-5-2
MTTF [years] 891
Mechanical data
Weight [g] 63
Housing threaded type
Dimensions [mm] M18 x 1 / L = 72
Thread designation M18 x 1
Materials stainless steel (316L/1.4404); PA; LCP; EPDM; TPU
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Remarks
operating voltage "supply class 2" according to cULus
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A
Diagrams and graphs
excess gain graph